Bus Buffer with 3-State

Product Preview

Overview

The NL17SG125 MiniGate is an advanced high speed CMOS Bus Buffer with 3 State Output in ultrasmall footprint.The NL17SG125 input structures provides protection when voltages up to 4.6 V are applied.

  • Wide Operating VCC Range: 0.9 V to 3.6 V
  • High Speed: tPD = 2.4 ns (Typ) at VCC = 3.0 V, CL = 15 pF
  • Low Power Dissipation: ICC = 0.5 uA (Max) at TA = 25C
  • 4.6 V Overvoltage Tolerant (OVT) Input Pins
  • UltraSmall Packages
  • These are PbFree and HalideFree Devices

Tools and Resources

Product services, tools and other useful resources related to NL17SG125
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
Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SG125DFT2G

Loading...

Last Shipments

View__CAD

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

1

3-State

0.9

3.6

6.2

3

Price N/A

More Details

NL17SG125P5T5G

Loading...

Last Shipments

View__CAD

Pb

A

H

P

SOT-953

1

260

REEL

8000

No

1

3-State

0.9

3.6

6.2

3

Price N/A

More Details

NL17SG125XV5T2G

Loading...

Product Preview

View__CAD

Pb

A

H

P

SOT-553

1

260

REEL

4000

No

1

3-State

0.9

3.6

6.2