Buffer with Open-Drain Output

Active

Overview

The NL17SG07 MiniGate is an advanced high-speed CMOS Buffer with Open Drain Output in ultra-small footprint. The NL17SG07 input structures provides protection when voltages up to 5.5 V are applied with VCC greater than or equal to 0.9 volts, otherwise the protection is up to 4.6 volts regardless of the supply voltage.

Tools and Resources

Product services, tools and other useful resources related to NL17SG07
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
Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SG07AMUTCG

Loading...

Obsolete

View__CAD

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

1

Open Drain

0.9

3.6

2.5

20

Price N/A

More Details

NL17SG07DFT2G

Loading...

Active

View__CAD

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

1

Open Drain

0.9

3.6

2.5

20

$0.0323