Single Inverter

Favorite

Overview

The NL17SG04 MiniGate is an advanced highspeed CMOS Inverter in ultrasmall footprint. The NL17SG04 input structures provides protection when voltages up to 4.6V are applied.

  • Wide Operating VCC Range: 0.9 V to 3.6 V
  • High Speed: tPD = 2.5 ns (Typ) at VCC = 3.0V, CL = 15pF
  • Low Power Dissipation: ICC = 0.5 uA (Max) at TA = 25C
  • 4.6 V Overvoltage Tolerant (OVT) Input Pins
  • UltraSmall Packages
  • These are PbFree and HalideFree Devices
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
Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SG04AMUTCG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

1

CMOS

0.9

4.6

3.7

8

Price N/A

More Details

NL17SG04CMUTCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

1

CMOS

0.9

4.6

3.7

8

Price N/A

More Details

NL17SG04DFT2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

1

CMOS

0.9

4.6

3.7

8

Price N/A

More Details

NL17SG04P5T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-953

1

260

REEL

8000

N

1

CMOS

0.9

4.6

3.7

8

$0.0452

More Details

Show More

1-25 of 25

Products per page

Jump to :