6.0 A, 100 V NPN Bipolar Power Transistor

Favorite

Overview

MJB42C is a 100 V PNP bipolar Complementary power transistor. The complementary NPN is MJB41C.

  • Lead Formed for Surface Mount Applications in Plastic Sleeves
    (No Suffix)
  • Lead Formed Version in 16 mm Tape & Reel ("T4" Suffix)
  • Electrically the Same as TIP41 and T1P42 Series
  • NJV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • Pb-Free Packages are Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJB41C

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

235

TUBE

50

N

-

General Purpose

1.5

6

-

-

-

-

-

15

75

3

65

Price N/A

More Details

MJB41CG

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

TUBE

50

Y

NPN

General Purpose

1.5

6

100

100

5

-

2

15

75

3

65

$0.7226

More Details

MJB41CT4

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

235

REEL

800

N

-

General Purpose

1.5

6

-

-

-

-

-

15

75

3

65

Price N/A

More Details

MJB41CT4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

NPN

General Purpose

1.5

6

100

100

5

-

2

15

75

3

65

$0.5364

More Details

NJVMJB41CT4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

NPN

General Purpose

1.5

6

100

100

5

-

2

15

75

3

65

$0.5204

More Details

Show More

1-25 of 25

Products per page

Jump to :