+5 Volt Electronic eFuse

Overview

The NIS6150 is a cost effective, resettable fuse which can greatly enhance the reliability of a USB application from both catastrophic and shutdown failures. It is designed to buffer the load device from excessive input voltage which can damage sensitive circuits and to protect the input sidecircuitry from reverse currents. It includes an overvoltage clamp circuit that limits the output voltage during transients but does not shut the unit down, thereby allowing the load circuit to continue its operation.

  • USB 2.0/3.0/3.1 VBUS
  • USB Type−C PD Charging
  • Solid State Drives
  • Mother Boards
  • Solid State Drives
  • 200 mΩ Max RDS(on)
  • Integrated Reverse Current Protection
  • Adjustable Output Current Limit Protection with Thermal Shutdown
  • IEC61000−4−2 Level 4 ESD Protection for Vbus up to ±8 kV
  • Fast Response Overvoltage Clamp Circuit with Selectable Level
  • Digital Enable with Separate FLAG pins
  • Integrated Current Monitoring
  • Both Latching and Auto−Retry Options Available
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to NIS6150
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
VI Max (V)

rDS(on) Max (mΩ)

TSD Typ (°C)

Thyst Typ (°C)

Reference Price

NIS6150MT2TXG

Loading...

Active

View__CAD

Pb

A

H

P

WDFNW-10

1

260

REEL

3000

Yes

Auto-Retry

10

200

175

45

$0.6201