Self-protected FET, Current and Temp Limit, 42 V clamp, ESD

Favorite

Overview

NIF62514 is part of an advanced series of power MOSFETs which utilize ON Semicondictor's latest MOSFET technology process to achieve the lowest possible on-resistance per silicon area while incorporating smart features.

Integrated thermal and current limits work together to provide short circuit protection. These devices feature an integrated Drain-to-Gate clamp that enables them to withstand high energy in avalanche mode. The clamp also provides additional safety margin against unexpected voltage transients. Electrostatic Discharge (ESD) protection is provided by an integrated Gate-to-Source Clamp.

  • Current Limitation
  • Thermal Shutdown with Automatic Restart
  • Short Circuit Protection
  • Overvoltage Clamped Protection
  • IDSS Specified at Elevated Temperature
  • Avalanche Energy Specified
  • Slew Rate Control for Low Noise Switching
  • ESD protected
  • Pb-Free Packages are Available
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
ID Typ (A)

rDS(on) Max (mΩ)

PD Max (W)

Reference Price

NIF62514T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

3

235

REEL

1000

N

N-Channel

42

-

100

1.73

Price N/A

More Details

NIF62514T1G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

3

260

REEL

1000

N

N-Channel

42

-

100

1.73

Price N/A

More Details

NIF62514T3G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

3

260

REEL

4000

N

N-Channel

42

-

100

1.73

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :