IGBT, 600 V, 50 A, PFC, Low Frequency

Favorite

Overview

This Insulated Gate Bipolar Transistor (IGBT) features a robust and cost effective Trench construction, and provides superior performance in demanding switching applications, offering both low on state voltage and minimal switching loss.

  • Solar Inverters
  • Motor Drives
  • Uninterruptible Power Supplies (UPS)
  • Optimized for Very Low VCEsat
  • Low Switching Loss
  • 5µs Short Circuit Capability
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

NGTG50N60FWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

N

-

600

50

1.45

-

1.2

1.1

-

-

310

5

-

223

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :