IGBT, PFC, High Frequency, 30 A, 600 V

Favorite

Overview

This Insulated Gate Bipolar Transistor (IGBT) features a robust and cost effective Trench construction, and provides superior performance in demanding switching applications, offering both low on state voltage and minimal switching loss.

  • Low Saturation Voltage using Trench with Field Stop Technology
  • Low Switching Loss Reduces System Power Dissipation
  • Optimized for High Speed Switching
  • 5µs Short Circuit Capability
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

NGTG30N60FLWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

N

-

600

30

1.65

-

0.28

0.7

-

-

170

5

-

167

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :