IGBT 600V 50A Welding

Favorite

Overview

This Insulated Gate Bipolar Transistor (IGBT) features a robust andcost effective Field Stop (FS) Trench construction, and providessuperior performance in demanding switching applications, offeringboth low on state voltage and minimal switching loss. The IGBT iswell suited for half bridge resonant applications. Incorporated into thedevice is a soft and fast co−packaged free wheeling diode with a lowforward voltage.

  • Inverter Welding
  • Low Saturation Voltage using Trench with Fieldstop Technology
  • Low Switching Loss Reduces System Power Dissipation
  • Low Gate Charge
  • Soft, Fast Free Wheeling Diode
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

NGTB50N60SWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

N

-

600

50

2.2

1.2

0.6

-

376

22

135

-

-

250

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :