IGBT, 600V 40A Solar/UPS

Favorite

Overview

This Insulated Gate Bipolar Transistor (IGBT) features a robust andcost effective Field Stop II Trench construction, and provides superiorperformance in demanding switching applications, offering both lowon state voltage and minimal switching loss. The IGBT is well suitedfor UPS and solar applications. Incorporated into the device is a softand fast co−packaged free wheeling diode with a low forward voltage.

  • Solar Inverters
  • Uninterruptable Power Supplies (UPS)
  • Extremely Efficient Trench with Field Stop Technology
  • TJmax = 175°C
  • Soft Fast Reverse Recovery Diode
  • Optimized for High Speed Switching
  • 5µs Short−Circuit Capability
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

NGTB40N60FL2WG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

N

-

600

80

1.7

2.2

0.44

0.97

72

6.7

170

5

-

366

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :