1400V, 30A, IGBT with Monolithic Free Wheeling Diode

Favorite

Overview

This Insulated Gate Bipolar Transistor (IGBT) features a robust andcost effective ultra Field Stop (FS) Trench construction and providessuperior performance. It is especially designed for low on−state and iswell suited for resonant or soft switching topologies, such as thoseused in inductive heating applications. The device contains a reverseconducting diode integrated on the same die, which makes the deviceconstruction very cost effective.

  • Inductive Heating
  • Consumer Appliances
  • Soft Switching
  • Industrial
  • Extremely Efficient Trench with ultra Fieldstop Technology
  • 1400 V Breakdown Voltage
  • These are Pb−Free Devices
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

NGTB30N140IHR3WG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

N

-

1400

30

1.95

2.1

1.05

~NA~

~NA~

~NA~

163

~NA~

~NA~

178

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :