IGBT, 15 A, 1200V in TO247

Favorite

Overview

This Insulated Gate Bipolar Transistor (IGBT) features a robust andcost effective Field Stop (FS) Trench construction, and providessuperior performance in demanding switching applications, offeringboth low on−state voltage and minimal switching loss. The IGBT iswell suited for resonant or soft switching applications.

  • Inductive Heating
  • Consumer Appliances
  • Soft Switching
  • Extremely Efficient Trench with Fieldstop Technology
  • Low Switching Loss Reduces System Power Dissipation
  • Optimized for Low Losses in IH Cooker Application
  • This is a Pb−Free Device
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

NGTB15N120IHWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

N

-

1200

15

2.1

2

0.36

-

-

-

120

-

-

278

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :