Intelligent Power Module (IPM), AEC-Q & AQG324, Automotive, Inverter, 650V,30A

Favorite

Overview

NFVA33065L32 is an advanced Automotive Intelligent Power Module (IPM), providing a fully−featured, high−performance inverter output stage for hybrid and electric vehicles. These modules integrate optimized gate drive of the built−in IGBTs to minimize EMI and losses, while also providing multiple on−module protection features including under−voltage lockouts, over−current shutdown, thermal monitoring of drive IC, and fault reporting. The built−in, high−speed HVIC requires only a single supply voltage and translates the incoming logic−level gate inputs to the high−voltage, high−current drive signals required to properly drive the module’s internal IGBTs. Separate negative IGBT terminals are available for each phase to support the widest variety of control algorithms.

  • Automotive high voltage auxiliary motors
  • Climate Control - e Compressor
  • HV Oil/Water Pumps
  • HV Super/Turbochargers
  • Variety HV Fan
  • 650 V/30 A 3−Phase IGBT Inverter with Integral Gate Driversand Protections
  • WW 1st Automotive qualified grade HV module (AEC−Q100, 101 & AQG(LV)324)
  • 175°C guaranteed Short−Circuit Rated FS Trench IGBTs with stableEMI performance
  • Outstanding Thermal Resistance using AL2O3 DBC Substrate
  • Automotive SPM in 27 pin DIP package
  • Separated Open−Emitter Pins from Low−Side IGBTs forThree−Phase Current Sensing
  • Single−Grounded Power Supply
  • LVIC Temperature−Sensing Built−In for Temperature Monitoring
  • Isolation Rating: 2500 Vrms/1 min.
  • Pb−Free and RoHS compliant
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
Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

NFVA33065L32

Loading...

Active

CAD Model

Pb

A

H

P

DIP-027

NA

0

TUBE

60

Y

ASPM27

3-Phase Inverter IGBT

DBC

Active High

650

30

1.6

~NA~

3 Emitter Pins

Yes

DIP

$19.55

More Details

Show More

1-25 of 25

Products per page

Jump to :