Intelligent Power Module (IPM), PFC Combo, 600V, 10A

Favorite

Overview

The NFCS1060L3TT is a fully-integrated PFC and inverter power stage consisting of a high-voltage driver, six motor drive IGBT’s, one PFC SJMOSFET, one PFC SiC-SBD for rectifier and a thermistor, suitable for driving permanent magnet synchronous (PMSM) motors, brushless-DC (BLDC) motors and AC asynchronous motors. The IGBT’s are configured in a 3-phase bridge with separate emitter connections for the lower legs for maximum flexibility in the choice of control algorithm.

  • Motor driver Modules
  • Motor Control System
  • Industrial /General Control System HVAC
  • Industrial FAN motor
  • Pump
  • Washing machine
  • Simple thermal design with PFC and Inverter stage in one package.
  • Cross-conduction protection
  • Integrated bootstrap diodes and resistors
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
Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

NFCS1060L3TT

Loading...

Active

CAD Model

Pb

A

H

P

SIP35 56x25.8 (SIP2A-2)

NA

0

TUBE

80

Y

SIP2A Combo

3-Phase Inverter with PFC

IMS Full Pack

Active High

600

10

2

~NA~

3 Emitter Pins

Yes

Vertical SIP

$13.9293

More Details

Show More

1-25 of 25

Products per page

Jump to :