N-Channel Power MOSFET, 1500V, 9A, 3.0Ω

Favorite

Overview

The 1500V HV MOSFET ‘NDUL09N150C', with low on resistance and high speed switching, contributes to low power consumption and high efficiency of the industrial equipment-related applications which require HV power supplies. In addition, the flyback circuit with this product can realize the 'cost effective' and 'environment-friendly' applications with 'simplified gate drive circuit' and 'reduced substrate area' by reducing parts count.

  • SMPS of AC Drive of AC380V to 480V
  • Industrial instrument, Elevator, Escalator
  • Auxiliary Power Supply for Industrial instrument
  • Low On-Resistance
  • Ultra High Voltage
  • High Speed Switching
  • 100% Avalanche Tested
  • Pb-Free and RoHS Compliance
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NDUL09N150CG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-3PF-3L

NA

0

TUBE

30

N

1500

3000

N-Channel

Single

30

4

9

78

-

-

6.9

130

2025

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :