N-Channel Power MOSFET, 1500V, 2.5A, 10.5Ω

Favorite

Overview

NDUL03N150C is a Power MOSFET, 1500V, 2.5A, 10.5Ω, N-Channel Single.

  • SMPS of AC Drive of AC380V to 480V
    *SMPS: Switching Mode Power Supply
  • Smart Meter
  • Elevator
  • Industrial instrument
  • Auxiliary Power Supply for Industrial instrument
  • ON-Resistance
    RDS(on) = 8Ω (Typ.)
  • Input Capacitance
    Ciss = 650pF (Typ.)
  • 10V Drive
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NDUL03N150CG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-3PF-3L

NA

0

TUBE

30

N

1500

10500

N-Channel

Single

30

4

2.5

50

-

-

-

34

650

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :