N-Channel Power MOSFET 1500V, 2.5A, 10.5Ω

Obsolete

Overview

NDTL03N150C is a Power MOSFET, 1500V, 10.5Ω, 2.5A, N-Channel.

  • SMPS of AC Drive of AC380V to 480V
    *SMPS: Switching Mode Power Supply
  • Smart Meter
  • Switched Mode Power Supplies
  • AC Drive
  • Elevator
  • Industrial instrument
  • Auxiliary Power Supply for Industrial instrument
  • Low On Resistance
  • Ultra High Voltage
  • High Speed Switching
  • 100% Avalanche Tested
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NDTL03N150C

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NDTL03N150CG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-3P-3L

NA

0

TUBE

30

No

N-Channel

PowerTrench® T1

TO-3P-3

High Voltage

Standard

0

Single

0

1500

10500

30

4

2.5

140

-

-

-

34

650

-

2220

70

20

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.