N-Channel Power MOSFET 1500V, 2.5A, 10.5Ω

Favorite

Overview

NDTL03N150C is a Power MOSFET, 1500V, 10.5Ω, 2.5A, N-Channel.

  • SMPS of AC Drive of AC380V to 480V
    *SMPS: Switching Mode Power Supply
  • Smart Meter
  • Switched Mode Power Supplies
  • AC Drive
  • Elevator
  • Industrial instrument
  • Auxiliary Power Supply for Industrial instrument
  • Low On Resistance
  • Ultra High Voltage
  • High Speed Switching
  • 100% Avalanche Tested
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NDTL03N150CG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-3P-3L

NA

0

TUBE

30

N

1500

10500

N-Channel

Single

30

4

2.5

140

-

-

-

34

650

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :