N-Channel Power MOSFET, 400 V, 3.4 OHM

Favorite

Overview

N-Channel Power MOSFET, 400 V, 3.4 OHM

  • 100% Avalanche Tested
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
  • Extremely High dv/dt Capability
  • Gate Charge Minimized
  • Very Low Intrinsic Capacitance
  • Improved Diode Reverse Recovery Characteristics
  • Zener−protected
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NDT03N40ZT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

1000

N

400

3400

N-Channel

Single

30

4.5

0.5

37

-

-

-

6.6

140

Price N/A

More Details

NDT03N40ZT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

4000

N

400

3400

N-Channel

Single

30

4.5

0.5

37

-

-

-

6.6

140

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :