N-Channel Power MOSFET, 600 V, 8.0 OHM

Favorite

Overview

N-Channel Power MOSFET, 600 V, 8.0 OHM

  • 100% Avalanche Tested
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
  • Zener-Protected
  • Gate Charge Minimized
  • Extremely high dv/dt Capability
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NDT02N60ZT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

1000

N

600

8000

N-Channel

Single

30

4.5

-

-

-

-

-

-

-

Price N/A

More Details

NDT02N60ZT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

4000

N

600

8000

N-Channel

Single

30

4.5

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :