60V P-Channel PowerTrench® MOSFET -3.0A, 150mΩ

Favorite

Overview

This P-Channel MOSFET is a rugged gate version of ON Semiconductor Semiconductor’s advanced PowerTrench process. It has been optimized for power management applications requiring a wide range of gate drive voltage ratings (4.5V – 20V).

  • This product is general usage and suitable for many different applications.
  • Power Management
  • Load Switch
  • Battery Protection
  • -3.0A, -60V
  • RDS(ON) = 150 mΩ @ VGS = -10V
  • RDS(ON) = 240 mΩ @ VGS = -4.5V
  • Low gate charge
  • Fast switching speed
  • High performance trench technology for extremelylow RDS(ON)
  • High power and current handling capability
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NDS9407

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

-60

150

P-Channel

Single

±20

-3

-3

50

-

240

-

16

732

$0.2573

More Details

Show More

1-25 of 25

Products per page

Jump to :