Single P-Channel Enhancement Mode Field Effect Transistor -20V, -6.5A, 35mΩ

Favorite

Overview

These P-Channel enhancement mode power field effect transistors are produced using ON Semiconductor's proprietary, high cell density, DMOS technology. This very high density process is especially tailored to minimize on-state resistance and provide superior switching performance. These devices are particularly suited for low voltage applications such as notebook computer power management and other battery powered circuits where fast switching, low in-line power loss, and resistance to transients are needed.

  • This product is general usage and suitable for many different applications.
  • -6.5 A, -20 V
    rDS(ON) = 35 mΩ @ VGS = -4.5 V
    rDS(ON) = 50 mΩ @ VGS = -2.7 V
  • High Density Cell Design for Extremely Low rDS(ON)
  • High Power and Current Handling Capability in a Widely Used Surface Mount Package
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NDS8434

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

-20

-

P-Channel

Single

-8

-1

-6.5

2.5

50

35

-

40

2330

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :