N-Channel Logic Level Enhancement Mode Field Effect Transistor 30V, 1.6A, 125mΩ

Obsolete

Overview

These N-Channel logic level enhancement mode power field effect transistors are produced using onsemi's proprietary, high cell density, DMOS technology. This very high density process is especially tailored to minimize on-state resistance. These devices are particularly suited for low voltage applications in notebook computers, portable phones, PCMICA cards, and other battery powered circuits where fast switching, and low in-line power loss are needed in a very small outline surface mount package.

  • This product is general usage and suitable for many different applications.

  • 1.6A, 30V. RDS(ON) = 0.125Ω @ VGS= 4.5 V.
  • Proprietary package design using copper lead frame for superior thermal and electrical capabilities.
  • High density cell design for extremely low RDS(ON).
  • Exceptional on-resistance and maximum DC current capability.
  • Compact industry standard SOT-23 surface mount package.

Tools and Resources

Product services, tools and other useful resources related to NDS355N

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NDS355N

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

NA

0

30

85

20

2

1.6

0.5

NA

-

-

3.5

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.