N-Channel Logic Level PowerTrench® MOSFET 30V, 1.4A, 160mΩ

Favorite

Overview

These N-Channel Logic Level MOSFETs are produced using ON Semiconductor Semiconductor’s advanced PowerTrench process that has been especially tailored to minimize the on-state resistance and yet maintain superior switching performance. These devices are particularly suited for low voltage applications in notebook computers, portable phones, PCMCIA cards, and other battery powered circuits where fast switching, and low in-line power loss are needed in a very small outline surface mount package.

  • This product is general usage and suitable for many different applications.
  • 1.4A, 30 V
  • RDS(ON) = 160 mΩ @ VGS = 10 V
  • RDS(ON) = 250 mΩ @ VGS = 4.5 V
  • Ultra-Low gate charge
  • Industry standard outline SOT-23 surface mount package using proprietary SuperSOTTM-3 design for superior thermal and electrical capabilities
  • High performance trench technology for extremelylow RDS(ON)
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NDS351AN

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

30

160

N-Channel

Single

20

3

1.4

0.5

-

250

2

1.3

145

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :