N-Channel Power MOSFET, 1500V, 0.1A, 150Ω

Favorite

Overview

NDFPD1N150C is N-Channel Power MOSFET, 1500V, 0.1A, 150Ω, TO-220F-3FS.

  • This product is general usage and suitable for many different applications
  • On-resistance RDS(on)=100Ω (typ)
  • Input Capacitance Ciss=80pF (typ)
  • 10V drive
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NDFPD1N150CG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

N

1500

150000

N-Channel

Single

30

4

0.1

20

-

-

-

4.2

80

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :