NDF10N60Z: Power MOSFET 600V 10A 0.75 Ù Single N-Channel TO-220FP
Product Description
Power MOSFET 600V 0.750 Ohm Single N-Channel
|
Features |
|
Benefits |
| |
| |
| |
|
|
|
|
|
|
|
|
|
|
|
|
-
Reduces dynamic power losses
|
|
|
|
|
|
|
|
|
-
This Device is Pb-Free, Halogen Free/BFR Free and RoHS Compliant
|
|
|
|
|
|
|
|
Applications |
|
End Products |
- Adapter (Notebook, Printer, Gaming)
- ATX Power Supplies
- Lighting Ballasts
- LCD Panel Power
|
|
|
|
 |
New Products |
 |
| |
NDBA180N10B
NDPL180N10B
:
Power N-Channel MOSFETs, 100 V, 180 A
- Ultra low on-resistance, as low as 2.8 mΩ
- Low gate charge of 95 nC, and high speed switching
- D2PAK and TO-220 available
NTP8G202N
:
Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel
- Fast switching
- Extremely low Qrr
- High efficiencies
|
|
 |
|
 |
|