Power MOSFET 600V 5.9A 900mOhm Single N-Channel DPAK

Favorite

Overview

Power MOSFET 600V 5.9A 900mOhm Single N-Channel DPAK

  • 100% Avalanche Tested
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NDD60N900U1-1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK INSERTION MOUNT

3

260

TUBE

75

N

600

900

N-Channel

Single

25

4

5.7

74

-

-

-

12

360

Price N/A

More Details

NDD60N900U1-35G

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK-3

1

260

TUBE

75

N

600

900

N-Channel

Single

25

4

5.7

74

-

-

-

12

360

Price N/A

More Details

NDD60N900U1T4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

600

900

N-Channel

Single

25

4

5.7

74

-

-

-

12

360

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :