Power MOSFET 800V 2.9A 4.5 Ohm Single N-Channel DPAK

Obsolete

Overview

Power MOSFET 800V 2.9A 4.5 Ohm Single N-Channel DPAK

  • LED Lighting
  • 100% Avalanche Tested
  • This Device is PbFree, Halogen Free/BFR Free and RoHS Compliant
  • ESD diode-protected gate
  • 100% Rg Tested

Tools and Resources

Product services, tools and other useful resources related to NDD03N80Z
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
Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NDD03N80Z-1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK-4

3

260

TUBE

75

No

N-Channel

PowerTrench® T1

NA

High Voltage

Standard

0

Single

0

800

4500

30

4.5

2.9

96

-

-

-

17

440

9.1

1.3

52

9

Price N/A

More Details

NDD03N80ZT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

N-Channel

PowerTrench® T1

NA

High Voltage

Standard

0

Single

0

800

4500

30

4.5

2.9

96

-

-

-

17

440

9.1

1.3

52

9