Automotive Grade Start-Stop Non-Synchronous Boost Controller

Favorite

Overview

The NCV8878 is a Non-Synchronous Boost controller designed tosupply a minimum output voltage during Start-Stop vehicle operationbattery voltage sags. The controller drives an external N-channelMOSFET. The device uses peak current mode control with internalslope compensation. The IC incorporates an internal regulator thatsupplies charge to the gate driver.Protection features include, cycle-by-cycle current limiting,protection and thermal shutdown.Additional features include low quiescent current sleep modeoperation. The NCV8878 is enabled when the supply voltage dropsbelow the wake up threshold. Boost Operation is initiated when thesupply voltage drops below the regulation set point.

  • Start-Stop applications
  • Automotive applications
  • Automatic enable below 7.3 V (factory programmable)
  • -40 C to 150 C operation
  • Low quiescent current in Sleep mode (<12 µA typical)
  • Status function
  • Disable function
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
Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :