Automotive Grade Start-Stop Non-Synchronous Boost Controller

Favorite

Overview

The NCV8877 is a Non-Synchronous Boost controller designed tosupply a minimum output voltage during Start-Stop vehicle operationbattery voltage sags. The controller drives an external N-channelMOSFET. The device uses peak current mode control with internalslope compensation. The IC incorporates an internal regulator thatsupplies charge to the gate driver.Protection features include, cycle-by-cycle current limiting,protection and thermal shutdown.Additional features include low quiescent current sleep modeoperation. The NCV8877 is enabled when the supply voltage dropsbelow the wake up threshold. Boost Operation is initiated when thesupply voltage drops below the regulation set point.

  • Start-stop Applications
  • Automotive
  • Factory programmable output voltage
  • 2 V to 45 V operation
  • -40°C to 150°C operation
  • Automatic enable
  • Disable function
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
Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCV887700D1R2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Step-Up

1

Current Mode

3.8

45

Up to 500

Price N/A

More Details

NCV887701D1R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

Step-Up

1

Current Mode

3.8

45

Up to 500

$0.8134

More Details

NCV887711D1R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

Step-Up

1

Current Mode

3.8

45

Up to 500

$0.9328

More Details

NCV887720D1R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

Step-Up

1

Current Mode

3.8

45

Up to 500

$0.8134

More Details

NCV887740D1R2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Step-Up

1

Current Mode

3.8

45

Up to 500

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :