Ultra Low Iq 350 mA LDO Regulator with Reset

Favorite

Overview

The NCV8775C is 350 mA LDO regulator with integrated reset functions dedicated for microprocessor applications. Its robustness allows NCV8775C to be used in severe automotive environments. Ultra low quiescent current as low as 19 µA typical makes it suitable for applications permanently connected to battery requiring ultra low quiescent current with or without load. This feature is especially critical when modules remain in active mode when ignition is off. The NCV8775C contains protection functions as current limit, thermal shutdown.

  • Body Control Module
  • Instruments and Clusters
  • Occupant Protection and Comfort
  • Powertrain
  • Automotive
  • Output Voltage Options: 3.3 V and 5 V
  • Output Voltage Accuracy: ±2%
  • Output Current up to 350 mA
  • Ultra Low Quiescent Current: typ 19 µA
  • Very Wide Range of Cout and ESR Values for Stability
  • Wide Input Voltage Operation Range: up to 40 V
  • Protection Features: Current Limitation, Thermal Shutdown
  • AEC−Q100 Grade 1 Qualified and PPAP Capable
  • Reset with Adjustable Delay
  • EMC Compliant
  • These are Pb−Free Devices
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV8775CDS33R4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-5

1

260

REEL

800

Y

Single

Positive

3.3

0.35

4.5

40

-

0.019

80

-

No

Yes

Automotive

$0.8487

More Details

NCV8775CDS50R4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-5

1

260

REEL

800

Y

Single

Positive

5

0.35

5.6

40

0.35

0.019

80

-

No

Yes

Automotive

$0.8646

More Details

NCV8775CDT33RKG

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

2500

Y

Single

Positive

3.3

0.35

4.5

40

-

0.019

80

-

No

Yes

Automotive

$0.6879

More Details

NCV8775CDT50RKG

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

2500

Y

Single

Positive

5

0.35

5.6

40

0.35

0.019

80

-

No

Yes

Automotive

$0.5902

More Details

Show More

1-25 of 25

Products per page

Jump to :