LDO Regulator, 150 mA, Low Dropout, Low Iq

Favorite

Overview

The NCV8768 is 150 mA LDO regulator with integrated window watchdog and reset functions dedicated for microprocessor applications. Its robustness allows NCV8768 to be used in severe automotive environments, Ultra low quiescent current as low as 31 µA typical makes it suitable for applications permanently connected to battery requiring ultra low quiescent current with or without load. The Enable function can be used for further decrease of quiescent current down to 1 µA.
The NCV8768 contains protection functions as current limit and thermal shutdown.

  • Body Control Module
  • Instrument and Clusters
  • Occupant Protection and Comfort
  • Powertrain
  • Automotive
  • 5.0 V, ±2%, 150 mA
  • Ultra Low Quiescent Current: Typ 31 µA
  • Very Low Dropout Voltage
  • Enable Function
  • Reset with Adjustable Power-on Delay
  • Window Watchdog
  • Integrated Protection Features:
    Current Limitation
    Thermal Shutdown
  • NCV Prefix for Automotive
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV8768ABD250R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

Single

Positive

5

0.15

4.5

40

0.225

0.031

60

-

Yes

No

Automotive

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :