LDO Regulator, 300 mA, Wide Vin, Ultra-Low Iq

Active

Overview

The NCV8718 is 300 mA LDO Linear Voltage Regulator. It is a very stable and accurate device with ultra−low quiescent current consumption (typ. 4 µA over the full temperature range) and a wide input voltage range (up to 24 V). The regulator incorporates several protection features such as Thermal Shutdown and Current Limiting.

  • Battery powered equipment
  • Industrial power supplies
  • Wireless routers
  • Wireless charges
  • Portable equipment
  • Communication system

  • Wireless charges, routers
  • Wearable electronics
  • Sensor systems
  • Battery powered applications

  • Ultra−Low Quiescent Current typ. 4 µA over Temperature
  • Operating Input Voltage Range 2.5 V to 24 V
  • Adjustable and Fixed Version Available
  • High PSRR 60dB at 1kHz
  • Noise typ. 36 µVRMS from 100 Hz to 100 kHz
  • Stable with 1 µF output capacitor
  • Soft−start to Reduce Inrush Current and Overshoots
  • SOA Limiting for High Vin / High Iout – Static and Dynamic

Similar Products:


  NCV8715 NCV8716 NCV8718
Output Current (A) 0.05 0.08 0.30
PSRR f=1 kHz (dB) 50 50 60
Dropout Voltage (V) 0.230 0.310 0.285

Tools and Resources

Product services, tools and other useful resources related to NCV8718
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV8718AMT330TBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Y

Single

Positive

3.3

0.3

2.5

24

0.285

0.004

60

99

Yes

No

Automotive

$0.3598

More Details

NCV8718AMT500TBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Y

Single

Positive

5

0.3

2.5

24

0.26

0.004

60

150

Yes

No

Automotive

$0.36

More Details

NCV8718AMTADJTBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Y

Single

Positive

Adj

0.3

2.5

24

~NA~

0.004

60

36

Yes

No

Automotive

$0.3598

More Details

NCV8718BMT330TBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Y

Single

Positive

3.3

0.3

2.5

24

0.285

0.004

60

99

Yes

No

Automotive

$0.3598

More Details

NCV8718BMT500TBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Y

Single

Positive

5

0.3

2.5

24

0.26

0.004

60

150

Yes

No

Automotive

$0.3598

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.