feedback
Rate this webpage

Need
Support?


NCV8669: Linear Voltage Regulator, LDO, 150 mA, with Reset, Delay and Early Warning

Overview
Specifications
Datasheet: 150 mA LDO Linear Voltage Regulator with Reset, Delay and Early Warning
Rev. 1 (207.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
The NCV8669 is 150 mA LDO regulator with integrated reset and early warning functions dedicated for microprocessor applications. Its robustness allows NCV8669 to be used in severe automotive environments. The NCV8669 utilizes precise 1 MΩ internal resistor divider for Early Warning function which significantly reduces overall application quiescent current and number of external components. Very low quiescent current as low as 42 µA typical for NCV8669 makes it suitable for applications permanently connected to battery requiring very low quiescent current with or without load. The NCV8669 contains protection functions as current limit and thermal shutdown.
Features   Benefits
     
  • 5.0 V, +/-2%, 150 mA
 
  • Tight regulation limits
  • Very Low Quiescent Current: Typ 42 µA (Including Internal Early Warning Resistor Divider Current)
 
  • Save battery life
  • Early Warning Threshold Accuracy:
    +/-10% Over Temperature Range
    (Using RSI_ext External Resistor with +/-1% 100 ppm/°C)
 
  • Precise battery voltage monitoring
  • Microprocessor Compatible Control Functions:
    Reset with Adjustable Poweron Delay
    Early Warning
 
  • Microprocessor power management feature, design flexibility
  • Integrated Protection Features:
    Current Limitation
    Thermal Shutdown
 
  • Self protection
  • AEC Q100 qualified, PPAP capable
   
Applications   End Products
  • Body Control Module
  • Instruments and Clusters
  • Occupant Protection and Comfort
  • Powertrain
 
  • Automotive
Technical Documentation & Design Resources
Application Notes (1) Data Sheets (1)
Simulation Models (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCV866952D250R2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Linear Voltage Regulator, LDO, 150 mA, with Reset, Delay and Early Warning, 5.0V SOIC-14 751A-03 1 Tape and Reel 2500 $0.7896
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Datasheet: 150 mA LDO Linear Voltage Regulator with Reset, Delay and Early Warning
Rev. 1 (207.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 150 mA, with Reset, Delay and Early Warning, 5.0V   Single   Positive   5   0.15   40   0.225   0.042   60     SOIC-14 
Previously Viewed Products
Clear List