The NCV8667 is 150 mA LDO regulator with integrated enable, reset and early warning functions dedicated for microprocessor applications. Its robustness allows NCV8667 to be used in severe automotive environments. The NCV8667 utilizes precise 1 MΩ internal resistor divider for Early Warning function which significantly reduces overall application quiescent current and number of external components. Very low quiescent current as low as 28 µA (Adjustable Early Warning Thresholds) or 42 µA (Preset Early Warning Thresholds) typical for NCV8667 makes it suitable for applications permanently connected to battery requiring very low quiescent current with or without load. The Enable function can be used for further decrease of quiescent current in shutdown mode to 1µA. The NCV8667 contains protection functions as current limit, thermal shutdown and reverse output current protection.
Features
Benefits
5.0 V, +/-2%, 150 mA
Tight regulation limits
Very Low Quiescent Current: typ 28 µA for Adjustable Early Warning Threshold Option typ 42 µA for Preset Early Warning Threshold Option
Save battery life
Microprocessor Compatible Control Functions: Reset with Adjustable Poweron Delay Early Warning
Microprocessor power management feature, design flexibility
Integrated Protection Features: Current Limitation Thermal Shutdown