LDO Regulator, 400 mA

Favorite

Overview

The NCV8505 is a family of precision micropower voltage regulators with 400mA output current capability. The family has output voltage options for adjustable, 2.5 V, 3.3 V and 5.0 V that are accurate within ±2.0%. Maximum dropout voltage reaches 0.6 V at full load.
Low quiescent current is a feature drawing less than 1.0 µA with ENABLE = 0 V. This part is ideal for any and all battery operated microprocessor equipment.

Microprocessor control logic includes an active RESET (with DELAY). The active RESET circuit operates correctly at an output voltage as low as 1.0 V. The RESET function is activated during the power up sequence or during normal operation if the output voltage drops below the regulation limits.

The regulator is protected against reverse battery, short circuit, and thermal overload conditions. The device can withstand load dump transients making it suitable for use in automotive environments.

  • Powertrain
  • Body and Chassis
  • Automotive
  • Adjustable, 2.5V, 3.3V, 5.0V +/-2% Output Voltage / 400mA Output Current
  • Enable
  • Reset with Adjustable Delay
  • Integrated protections:
    +60V Peak Transient Voltage
    -15V Reverse Voltage
    Short Circuit Protection
    Thermal Overload Protection
  • AEC Qualified and PPAP Capable

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

16

Share

Product Groups:

Orderable Parts:

16

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV8505D2T25

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

2

235

TUBE

50

N

Single

Positive

2.5

0.4

-15

45

0.4

0.2

-

-

-

-

Automotive

Price N/A

More Details

NCV8505D2T25G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

3

260

TUBE

50

N

Single

Positive

2.5

0.4

-15

45

0.4

0.2

-

-

-

-

Automotive

Price N/A

More Details

NCV8505D2T25R4

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

2

235

REEL

750

N

Single

Positive

2.5

0.4

-15

45

0.4

0.2

-

-

-

-

Automotive

Price N/A

More Details

NCV8505D2T25R4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

3

260

REEL

750

N

Single

Positive

2.5

0.4

-15

45

0.4

0.2

-

-

-

-

Automotive

Price N/A

More Details

NCV8505D2T33

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

2

235

TUBE

50

N

Single

Positive

3.3

0.4

-15

45

0.4

0.2

-

-

-

-

Automotive

Price N/A

More Details

NCV8505D2T33G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

3

260

TUBE

50

N

Single

Positive

3.3

0.4

-15

45

0.4

0.2

-

-

-

-

Automotive

Price N/A

More Details

NCV8505D2T33R4

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

2

235

REEL

750

N

Single

Positive

3.3

0.4

-15

45

0.4

0.2

-

-

-

-

Automotive

Price N/A

More Details

NCV8505D2T33R4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-7

3

260

REEL

750

N

Single

Positive

3.3

0.4

-15

45

0.4

0.2

-

-

Yes

No

Automotive

Price N/A

More Details

NCV8505D2T50

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

2

235

TUBE

50

N

Single

Positive

5

0.4

-15

45

0.4

0.2

-

-

-

-

Automotive

Price N/A

More Details

NCV8505D2T50G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

3

260

TUBE

50

N

Single

Positive

5

0.4

-15

45

0.4

0.2

-

-

-

-

Automotive

Price N/A

More Details

NCV8505D2T50R4

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

2

235

REEL

750

N

Single

Positive

5

0.4

-15

45

0.4

0.2

-

-

-

-

Automotive

Price N/A

More Details

NCV8505D2T50R4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-7

3

260

REEL

750

Y

Single

Positive

5

0.4

-15

45

0.4

0.2

-

-

Yes

No

Automotive

$2.0731

More Details

NCV8505D2TADJ

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

2

235

TUBE

50

N

Single

Positive

Adjustable

0.4

-15

45

0.4

0.2

-

-

-

-

Automotive

Price N/A

More Details

NCV8505D2TADJG

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

3

260

TUBE

50

N

Single

Positive

Adjustable

0.4

-15

45

0.4

0.2

-

-

-

-

Automotive

Price N/A

More Details

NCV8505D2TADJR4

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

2

235

REEL

750

N

Single

Positive

Adjustable

0.4

-15

45

0.4

0.2

-

-

-

-

Automotive

Price N/A

More Details

NCV8505D2TADJR4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

3

260

REEL

750

N

Single

Positive

Adjustable

0.4

-15

45

0.4

0.2

-

-

-

-

Automotive

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :