LDO Regulator, 400 mA

Favorite

Overview

The NCV8504 is a family of precision micropower voltage regulators with 400mA output current capability. The family has output voltage options for adjustable, 2.5 V, 3.3 V and 5.0 V taht are accurate within ±2.0%. Maximum dropout voltage reaches 0.6 V at full load.
Low quiescent current is a feature drawing only 90 µA with a 100 µA load. This part is ideal for any and all battery operated microprocessor equipment.

Microprocessor control logic includes an active RESET (with DELAY). The active RESET circuit operates correctly at an output voltage as low as 1.0 V. The reset threshold voltage can be decreased by the connection of external resistor divider to RADJ lead.
The general use comparator (FLAG/Monitor) is referenced to a temperature stable voltage and provides 1 mA of drive current at its open collector output. It can be used to provide an early warning signal to the microprocessor of a potential impending RESET signal allowing the microprocessor to finish any signal processing before the RESET shuts it down.

The regulator is protected against reverse battery, short circuit, and thermal overload conditions. The device can withstand load dump transients making it suitable for use in automotive environments.

  • Powertrain
  • Engine Control Unit
  • Body and Chassis
  • Automotive
  • Adjustable, 2.5v, 3.3V or 5.0V +/-2% Output Voltage / 400mA Output Current
  • Reset with Adjustable Delay and Threshold
  • Early Warning through Flag/Monitor Leads or General Use Comparator
  • Integrated Protections:
    +55V Peak Transient Voltage
    -15 Reverse Voltage
    Short Circuit Protection
    Thermal Overload Protection
  • AEC Qualified
  • PPAP Capable
  • Pb-Free Packages are Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

16

Share

Product Groups:

Orderable Parts:

16

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV8504PW25

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16 WB EP

1

235

TUBE

47

N

Single

Positive

2.5

0.4

-15

45

0.4

0.1

-

-

-

-

Automotive

Price N/A

More Details

NCV8504PW25G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16 WB EP

1

260

TUBE

47

N

Single

Positive

2.5

0.4

-15

45

0.4

0.1

-

-

-

-

Automotive

Price N/A

More Details

NCV8504PW25R2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16 WB EP

1

235

REEL

1000

N

Single

Positive

2.5

0.4

-15

45

0.4

0.1

-

-

-

-

Automotive

Price N/A

More Details

NCV8504PW25R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16 WB EP

1

260

REEL

1000

N

Single

Positive

2.5

0.4

-15

45

0.4

0.1

-

-

-

-

Automotive

Price N/A

More Details

NCV8504PW33

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16 WB EP

1

235

TUBE

47

N

Single

Positive

3.3

0.4

-15

45

0.4

0.1

-

-

-

-

Automotive

Price N/A

More Details

NCV8504PW33G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16 WB EP

1

260

TUBE

47

N

Single

Positive

3.3

0.4

-15

45

0.4

0.1

-

-

-

-

Automotive

Price N/A

More Details

NCV8504PW33R2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16 WB EP

1

235

REEL

1000

N

Single

Positive

3.3

0.4

-15

45

0.4

0.1

-

-

-

-

Automotive

Price N/A

More Details

NCV8504PW33R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16 WB EP

1

260

REEL

1000

N

Single

Positive

3.3

0.4

-15

45

0.4

0.1

-

-

-

-

Automotive

Price N/A

More Details

NCV8504PW50

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16 WB EP

1

235

TUBE

47

N

Single

Positive

5

0.4

-15

45

0.4

0.1

-

-

-

-

Automotive

Price N/A

More Details

NCV8504PW50G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16 WB EP

1

260

TUBE

47

N

Single

Positive

5

0.4

-15

45

0.4

0.1

-

-

-

-

Automotive

Price N/A

More Details

NCV8504PW50R2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16 WB EP

1

235

REEL

1000

N

Single

Positive

5

0.4

-15

45

0.4

0.1

-

-

-

-

Automotive

Price N/A

More Details

NCV8504PW50R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16 WB EP

1

260

REEL

1000

N

Single

Positive

5

0.4

-15

45

0.4

0.1

-

-

No

No

Automotive

Price N/A

More Details

NCV8504PWADJ

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16 WB EP

1

235

TUBE

47

N

Single

Positive

Adjustable

0.4

-15

45

0.4

0.1

-

-

-

-

Automotive

Price N/A

More Details

NCV8504PWADJG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16 WB EP

1

260

TUBE

47

N

Single

Positive

Adjustable

0.4

-15

45

0.4

0.1

-

-

-

-

Automotive

Price N/A

More Details

NCV8504PWADJR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16 WB EP

1

235

REEL

1000

N

Single

Positive

Adjustable

0.4

-15

45

0.4

0.1

-

-

-

-

Automotive

Price N/A

More Details

NCV8504PWADJR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16 WB EP

1

260

REEL

1000

N

Single

Positive

Adjustable

0.4

-15

45

0.4

0.1

-

-

-

-

Automotive

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :