Clamped MOSFET, N-Channel, with ESD Protection

Favorite

Overview

NCV8440 is a protected N-Channel power MOSFET device. The protection feature includes integrated Drain-to-Gate clamping for overvoltage protection.

  • Solenoid Drivers
  • Lamp Drivers
  • Small Motor Drivers
  • Automobiles
  • Diode Clamp Between Gate and Source
  • ESD Protection HBM 5000 V
  • Active Overvoltage Gate to Drain Clamp
  • Scalable to Lower or Higher RDS(on)
  • Internal Series Gate Resistance
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
ID Typ (A)

rDS(on) Max (mΩ)

PD Max (W)

Reference Price

NCV8440STT1G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

1000

N

N-Channel

52

2.6

95

1.69

Price N/A

More Details

NCV8440STT3G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

4000

N

N-Channel

52

2.6

95

1.69

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :