Linear Voltage Regulator, 1 A, 8 V

Favorite

Overview

These linear voltage regulators are monolithic integrated circuits designed as fixed-voltage regulators for a wide variety of applications including local, on-card regulation. These regulators employ internal current limiting, thermal shutdown, and safe-area compensation. With adequate heatsinking they can deliver output currents in excess of 1.0 A. Although designed primarily as a fixed voltage regulator, these devices can be used with external components to obtain adjustable voltages and currents.

  • Available in Surface Mount D 2 PAK and Standard 3-Lead Transistor Packages
  • Output Current in Excess of 1.0 A
  • No External Components Required
  • Internal Thermal Overload Protection
  • Internal Short Circuit Current Limiting
  • Output Transistor Safe-Area Compensation
  • Output Voltage Offered in 1.5%, 2% and 4% Tolerance
  • Pb-Free Packages are Available
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV7808ABD2TR4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3

1

260

REEL

800

N

Single

Positive

8

1

10

35

2

3.3

62

80

No

No

Automotive

Price N/A

More Details

NCV7808BDTRKG

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

Single

Positive

8

1

10

35

2

3.3

62

80

No

No

Automotive

$0.1909

More Details

Show More

1-25 of 25

Products per page

Jump to :