12 Channel Half-Bridge Driver

Favorite

Overview

The NCV7726A is a twelve channel half−bridge driver with protection features designed specifically for automotive and industrial motion control applications. The product has independent controls and diagnostics, and the drivers can be operated in forward, reverse, brake, and high impedance states. The device is controlled via a 16 bit SPI interface and is daisy chain compatible.

  • Automotive
  • Industrial
  • DC Motor Management for HVAC Application
  • Climate Control Module
  • Low Quiescent Current Sleep Mode
  • Half-bridge Connected High-side & Low-side Driver Configuration
  • Integrated High and Low-side Freewheeling Protection
  • 1.1 A Peak Current
  • RDS(on) = 0.85 Ω (typ.)
  • 5 MHz SPI Control
  • Compliance with 5 V and 3.3 V Systems
  • Undervoltage & Overvoltage Lockout
  • Global Fault Reporting
  • Overcurrent Protection
  • Overtemperature Protection
  • Low-side Underload Detection
  • Daisy Chain Compatible with Multiples of 8-bit Devices
  • 16-bit Frame Detection
  • A Version - Compatible with NCV7718/19/20
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
VM Min (V)

VM Max (V)

VCC Min (V)

VCC Max (V)

IO Min (A)

IO Peak Max (A)

Control Type

Current Sense

Reference Price

NCV7726DQAR2G

Loading...

Active

CAD Model

Pb

A

H

P

SSOP-24 NB EP

2

260

REEL

2500

Y

5.5

40

3.15

5.5

1.1

2

SPI

None

$2.5981

More Details

Show More

1-25 of 25

Products per page

Jump to :