Current Controller for Automotive LED Lamps

Favorite

Overview

The NCV7691 is a device which uses an external NPN bipolar device combined with feedback resistor(s) to regulate a current for use in driving LEDs. The target application for this device is automotive rear combination lamps. A single driver gives the user flexibility to add single channels to multichannel systems. A dedicated dimming feature is included via the PWM input pin. The individual driver is turned off when an open load or short circuit is detected. LED brightness levels are easily programmed using an external resistor in series with the bipolar transistor. The use of the resistor gives the user the flexibility to use the device over a wide range of currents.Multiple strings of LEDs can be operated with a single NCV7691 device.Set back power limit reduces the drive current during overvoltage conditions.The device is available in a SOIC−8 package.

  • Rear Combination Lamps (RCL)
  • Daytime Running Lights (DRL)
  • Fog Lights
  • Center High Mounted Stop Lamps (CHMSL) Arrays
  • Turn Signal and Other Externally Modulated Applications
  • General Automotive Linear Current LED Driver
  • Lighting Module
  • Tail Lights
  • Low Power Exterior Lighting
  • Interior Lighting
  • Constant Current Output for LED String Drive
  • External Bipolar Device for Wide Current Range Flexibility
    - With BCP56 Transistor, Can Drive 8 Strings Concurrently (ref. Datasheet Info)
  • External Programming Current Resistor
  • Pulse Width Modulation (PWM) Control
  • Negative Temperature Coefficient Current Control Option
  • Open LED String Diagnostic
  • Short−Circuit LED string Diagnostic
  • Multiple LED String Control
  • Overvoltage Set Back Power Limitation
  • AEC Q100 Qualified
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
VI Max (V)

IO Max (mA)

LEDs in Series, Max #

LEDs in Parallel, Max #

Reference Price

NCV7691D10R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

2

260

REEL

3000

Y

50

null

4

24

$0.2937

More Details

Show More

1-25 of 25

Products per page

Jump to :