FLEXMOS™ Seven Channel Half-Bridge MOSFET Pre-Driver for Motor Control Application

Favorite

Overview

The NCV7547 programmable seven channel half−bridge MOSFET pre−driver is one of a family of FLEXMOS automotive grade products for driving logic−level NMOS FETs. The product is controllable by a combination of serial SPI and CMOS−compatible parallel inputs. The pre-driver offers advanced control and protection of the MOSFET. The device and application diagnostic data is communicated via SPI.

  • Seat Motor Actuators
  • Door Lock Actuators
  • Trunk Lift Actuators
  • Sunroof Actuators
  • Window Lift Actuators
  • Brushed DC Motor Control for Automotive Market
  • 7 Half−bridge Pre−drivers
  • Integrated charge pump
  • Open Load Protection
  • Over Load Protection
  • Programmable Slew Rate Control
  • QFN Packaging
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
VM Min (V)

VM Max (V)

VCC Min (V)

VCC Max (V)

IO Min (A)

IO Peak Max (A)

Control Type

Current Sense

Reference Price

NCV7547MWTXG

Loading...

Active

CAD Model

Pb

A

H

P

QFNW-48

1

260

REEL

2500

Y

7

18

4.5

5.5

~NA~

~NA~

SPI

~NA~

$3.1625

More Details

Show More

1-25 of 25

Products per page

Jump to :