System Basis Chip with CAN FD, LDO Regulator and HS Driver

Favorite

Overview

The system basis chip (SBC) NCV7450 integrates +5 V / 250 mA LDO with a high−speed CAN transceiver and one high−side driver with diagnostics, directly controlled by dedicated pins.

  • Automotive
  • Industrial Networks
  • 5 V ±2% / 250 mA LDO♦ Current Limitation♦ Output Voltage Monitoring
  • One High−Speed CAN Transceiver♦ Current Limitation, Reverse Current Protected♦ Compliant to ISO11898−2:2016♦ TxDC Time−out
  • One High−Side Driver♦ Rdson = 300 m @ 25°C♦ Current Limitation♦ Diagnostic Output♦ Over−Current Protection♦ Under−Load Detection
  • Direct Control
  • Window Watchdog
  • Two−level Thermal Shutdown Protection
  • AEC−Q100 Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
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
Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

NCV7450DB0R2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16 EP

2

260

REEL

4000

Y

CAN

5 Mbps

1

1

4.75

5.25

-

-

-

$1.1017

More Details

Show More

1-25 of 25

Products per page

Jump to :