Enhanced LIN Transceiver

Favorite

Overview

The NCV7382 is a physical layer device for a single wire data link capable of operating in applications where a high data rate is not required and a lower data rate can achieve cost reductions in both the physical media components and in the microprocessor which uses the network.

The NCV7382 is designed in accordance to the physical layer definition of the LIN (Local Interconnect Network) Protocol Specification, Rev. 1.3. The IC can be used in ISO9141 systems.

Because of the very low current consumption of the NCV7382 in the sleep mode it's suitable for ECU applications with low standby current requirements. This mode allows a shutdown of the whole application. The integrated wake−up function detects incoming dominant bus messages and enables the voltage regulator.

  • Communication
  • Automotive
  • Operating Voltage 6.0 V to 18 V
  • 6.5 uA Sleep Quiescent Current
  • slew Rate Control
  • Integrated Receiver Filter
  • Bus Voltage Range -27 V to 40V
  • Integrated Termination Resistor
  • Up to 20 kBaud
  • Compatible with LIN spec. 1.3
  • Compatible with ISO9141
  • High EMI Immunity
  • Short Circuit Protection
  • Thermal Overload Protection
  • High Signal Symmetry
  • ±4.0 kV ESD
  • High Impedance BUS pin for Loss of Ground and Undervoltage Condition
  • NCV Prefix for Automotive and Other Applications Requiring Site and Change Control
  • AEC Qualified
  • PPAP Capable
  • Pb-Free Packages are Available
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
Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

NCV7382D

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

TUBE

98

N

LIN

-

1

1

7

40

50

20

0.024

Price N/A

More Details

NCV7382DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

2

235

TUBE

98

N

LIN

-

1

1

7

40

50

20

0.024

Price N/A

More Details

NCV7382DR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

N

LIN

-

1

1

7

40

50

20

0.024

Price N/A

More Details

NCV7382DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

2

235

REEL

2500

N

LIN

-

1

1

7

40

50

20

0.024

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :