Voltage Regulator with Integrated LIN Transceiver

Favorite

Overview

The NCV7361A consists of a low drop voltage regulator, 5.0 V/50 mA and a LIN bus transceiver. The LIN transceiver is suitable for LIN bus systems compatible to LIN−Protocol Specification Rev. 1.3, 2.0 and SAE J2602. The combination of voltage regulator and bus transceiver make it ideal for a powerful and inexpensive cost effective slave node in a LIN Bus system.

  • Automotive
  • Industrial
  • Operating Voltage VSUP = 5.5 to 18 V
  • Very Low Standby Current Consumption < 110 uA in Normal Mode (< 50 uA in Sleep Mode)
  • PNP Bipolar Transistor Driver
  • Slew Rate Control and Wave Shaping for Best EMC Behavior
  • BUS Input Voltage 24 V to 30 V (Independent of VSUP)
  • WakeUp by LIN BUS and Startup Capable Independent of EN Voltage Level
  • Baud Rate up to 20 kBaud
  • Compatible to LIN Specification 1.3, 2.0 and SAE J2602
  • Compatible to ISO9141 Functions
  • Regulator Output Voltage 5.0 V +/-2%
  • Regulator Output Current Max. 50 mA
  • Regulator Output Current Limit
  • Regulator Overtemperature Shutdown
  • Reset Time 100 ms and Reset Threshold Voltage 4.65 V
  • CMOS Compatible Interface to Microcontroller
  • Load Dump Protected (40 V Peak)
  • Resistant Against Transient Pulses According to ISO 7637 at Pin VSUP, BUS and EN
  • NCV Prefix for Automotive and Other Applications Requiring Site and Change Control
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
Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

NCV7361ADG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

LIN

-

1

1

5.25

18

6

120000

0.11

Price N/A

More Details

NCV7361ADR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

LIN

-

1

1

5.25

18

6

120000

0.11

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :