Synchronous Buck Converter, 3 MHz, 2 A

Favorite

Overview

The NCV6323 is a synchronous buck Converter which is optimized to supply different sub systems of portable applications powered by one cell Li-ion or three cell alkaline/NiCd/NiMH batteries. The devices are able to deliver up to 2 A on an external adjustable voltage. Operation with 3 MHz switching frequency allows employing small size inductor and capacitors. Input supply voltage feedforward control is employed to deal with wide input voltage range. Synchronous rectification offer improved system efficiency. The NCV6323 is in a space saving, low profile 2.0 x 2.0 x 0.75 mm WDFN-8 package.

  • Computing & Peripherals Applications
  • Consumer Applications
  • USB Powered Devices
  • Game and Entertainment System
  • 2.5 V to 5.5 V Input Voltage Range
  • 3 MHz Switching Frequency
  • Up to 2 A output current
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
Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCP6323DMTAATBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

N

Step-Down

Voltage Mode

2.5

5.5

0.6 to 5.0

2

96

3000

$0.4267

More Details

NCV6323BMTAATBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

Y

Step-Down

Voltage Mode

2.5

5.5

0.6 to 5.0

2

96

3000

$0.4671

More Details

NCV6323BMTAAWTBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-8

1

260

REEL

3000

Y

Step-Down

Voltage Mode

2.5

5.5

0.6 to 5.0

2

96

3000

$0.4617

More Details

NCV6323DMTAATBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

Y

Step-Down

Voltage Mode

2.5

5.5

0.6 to 5.0

2

96

3000

$0.4732

More Details

NCV6323DMTAAWTBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-8

1

260

REEL

3000

Y

Step-Down

Voltage Mode

2.5

5.5

0.6 to 5.0

2

96

3000

$0.4813

More Details

Show More

1-25 of 25

Products per page

Jump to :