LDO, 1A, Low noise, Fixed and Adjustable, Controlled slew rate

Overview

The NCV59801 is a 1A LDO, next generation of high PSRR, low noise and low dropout regulators with Power Good open collector output. Designed to meet the requirements of RF and sensitive analog circuits, the NCV59801 device provides low noise, high PSRR and low quiescent current while offering the ability to regulate output voltages down to 0.6V. The device also offer excellent load / line transients. The NCV59801 is designed to work with a 4.7 uF input and output ceramic capacitor.


  • ADAS
  • In−Vehicle Networking
  • Infotainment and Clusters
  • General Purpose Automotive
  • Automotive Camera and Radar Systems
  • Automotive Networking Communication Systems
  • eBikes
  • General Purpose Automotive Applications
  • 1.6V to 5.5V input voltage
  • Output voltage from 0.6V
  • Controlled output voltage slew rate
  • PSRR: 85 dB at 1 kHz
  • Low dropout 120mV ar 3.3V / 1A
  • Ultra-Low Noise: 10µVRMS
  • WDFNW6 2 x 2mm and DFNW8 3 x 3mm

Tools and Resources

Product services, tools and other useful resources related to NCV59801

Buy/Parametrics Table

Search

Close Search

Products:

7

Share

Product Groups:

Orderable Parts:

7

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV59801CML120TCG

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-8

1

260

REEL

3000

No

Single

Positive

1.2

1

1.6

5.5

~NA~

0.035

85

10

Yes

Yes

Automotive

$0.3381

More Details

NCV59801CML180TBG

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-8

1

260

REEL

3000

No

Single

Positive

1.8

1

1.6

5.5

0.175

0.035

85

10

Yes

Yes

Automotive

$0.3381

More Details

NCV59801CML180TCG

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-8

1

260

REEL

3000

No

Single

Positive

1.8

1

1.6

5.5

0.175

0.035

85

10

Yes

Yes

Automotive

$0.3381

More Details

NCV59801CML330TCG

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-8

1

260

REEL

3000

No

Single

Positive

3.3

1

1.6

5.5

0.12

0.035

85

10

Yes

Yes

Automotive

$0.3381

More Details

NCV59801CMLADJTCG

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-8

1

260

REEL

3000

No

Single

Positive

ADJ

1

1.6

5.5

~NA~

0.035

85

10

Yes

Yes

Automotive

$0.3381

More Details

NCV59801CMTW120TAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-6

1

260

REEL

3000

No

Single

Positive

1.2

1

1.6

5.5

~NA~

0.035

85

10

Yes

Yes

Automotive

$0.3235

More Details

NCV59801CMTWADJTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-6

1

260

REEL

3000

No

Single

Positive

ADJ

1

1.6

5.5

~NA~

0.035

85

10

Yes

Yes

Automotive

$0.3235

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.