LDO Regulator, 3 A, Ultra-Low Dropout, High PSRR, Low Noise

Favorite

Overview

NCV59749 is 3 A ultra-low dropout (LDO) voltage regulator, capable of providing an output current in excess of 3 A with a dropout voltage of 120 mV typ. at full load current. Output voltage is adjustable down to 0.8 V. Internal protection features consist of thermal shutdown and output current limiting protection. Additional features include user-programmable Soft-Start and Power-Good. NCV59749 is available in 5x5 QFN20 package.

Similar Products:

  NCV59744 NCV59748 NCV59749
Output Current (A) 3.0 1.5 3.0
Noise (µVRMS) 64.8 90 90
Dropout Voltage (V) 0.115 0.060 0.120
Wettable Flank No Yes No

  • Automotive
  • Networking and Telecommunications
  • Industrial
  • Voltage Regulation for Low Voltage, High Current FPGA, DSP power rails
  • Computing and Peripherials
  • Medical
  • Voltage Regulation for Mixed-Signal Transceiver ICs
  • POL Applications
  • Automotive Equipment
  • Cellular Infrastructure Equipment
  • FPGA, DSP and Logic Power Supplies
  • Camera & Vision Systems
  • Ultrasound Imaging
  • High-End Computing Equipment
  • Optical Telecom Equipment
  • Medical Equipment
  • Cellular Telecom Equipment
  • Routers
  • 120mV Typ. Dropout at the full 3A load
  • 0.8V to 3.6V Output Voltage Range
  • 0.8V to 5.5V Input Voltage Range
  • 25uVrms of Output Noise
  • Very Fast Transient Response
  • Output Current in Excess of 3.0 A
  • Fast Transient Response
  • Programmable Soft-Start
  • Open Drain Power Good Output
  • Stable with Any Type of Output Capacitor
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV59749MNADJTBG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-20

1

260

REEL

3000

Y

Single

Positive

Adj

3

0.8

5.5

0.12

1.2

75

20

Yes

Yes

Automotive

$0.6295

More Details

Show More

1-25 of 25

Products per page

Jump to :