LDO Regulator, 1.5 A, Ultra-Low Dropout, High PSRR, Low Noise

Favorite

Overview

NCV59748 is an Ultra-Low Dropout Voltage Regulator,capable of providing an output current in excess of 1.5 A with adropout voltage of 60 mV typ. at full load current. The devices arestable with ceramic and any other type of output capacitor ≥ 2.2 µF.This series contains adjustable output voltage version with outputvoltage down to 0.8 V and 0.75 V Fixed Voltage version. Internal protection features consist of built-inthermal shutdown and output current limiting protection.User-programmable Soft-Start and Power-Good pin is available.The NCV59748 is offered in DFN10 3×3 package.

Similar Products:

  NCV59744 NCV59748 NCV59749
Output Current (A) 3.0 1.5 3.0
Noise (µVRMS) 64.8 90 90
Dropout Voltage (V) 0.115 0.060 0.120
Wettable Flank No Yes No

  • Networking and Telecommunications
  • Industrial
  • Computing and Peripherals
  • Medical
  • Consumer
  • Automotive
  • Servers
  • Cellular Infrastructure Equipment
  • Networking Switch
  • Wireless Router
  • PoE Equipment
  • Ultrasound Imaging
  • Camera & Vision Systems
  • High-End Computing Equipment
  • FPGA, DSP and Logic Power Supplies
  • Automotive Equipment Point of Load Regulation
  • Ultra-Low Dropout of Typ. 60 mV
  • Operating Input Voltage from 0.8 V to 5.5 V
  • Output Voltage 0.75 V (Fix Volt) and Adjustable from 0.8 V to 3.6 V
  • Guaranteed Output Current from 0 mA to 1.5 A
  • Excellent Transient Response
  • 0.5% Typical Output Voltage Accuracy
  • 60 mV typical dropout at the full 1.5 A load.
  • Output Current in Excess of 1.5 A
  • Stable with Any Type of Output Capacitor
  • Fast Transient Response
  • Open Drain Power Good Output
  • Programmable Soft-Start
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV59748ML075TBG

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-10

1

260

REEL

3000

Y

Single

Positive

0.75

1.5

0.75

5.5

0.06

1.2

75

19

Yes

Yes

Automotive

$0.5299

More Details

NCV59748MLADJTBG

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-10

1

260

REEL

3000

Y

Single

Positive

Adj

1.5

0.8

5.5

0.06

1.2

75

20

Yes

Yes

Automotive

$0.533

More Details

NCV59748MNADJTBG

Loading...

Active

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

3000

Y

Single

Positive

Adj

1.5

0.8

5.5

0.06

1.2

75

20

Yes

Yes

Automotive

$0.5061

More Details

NCV59748MWADJTBG

Loading...

Active

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

3000

Y

Single

Positive

Adj

1.5

0.8

5.5

0.06

1.2

75

20

Yes

Yes

Automotive

$0.5243

More Details

Show More

1-25 of 25

Products per page

Jump to :