IGBT Gate Drivers, High-Current, Stand-Alone

Favorite

Overview

The NCV5702 is a high-current, high-performance stand-alone IGBT driver with non-inverted input logic for high power applications that include automotive applications such as PTC heaters, EV chargers, Powertrain inverters and other automotive power supplies. The device offers a cost-effective solution by eliminating many external components. Device protection features include Active Miller Clamp, accurate UVLO, EN input, DESAT protection and Open Drain FAULT output. The driver also features an accurate 5.0 V output and separate high and low (VOH and VOL) driver outputs for system design convenience. The driver is designed to accommodate a wide voltage range of bias supplies including unipolar and bipolar voltages. It is available in a 16-pin SOIC package. It is AEC-Q100 qualified.

  • DC-AC Inverter
  • Battery Charger
  • Automotive PTC Heater
  • On Board Chargers
  • xEV Chargers
  • Automotive Powertrain Inverter
  • Traction Inverter
  • Electric Vehicles
  • EV chargers
  • Traction
  • High Current Output (+4.0/-6.0 A) at IGBT Miller Plateau voltages
  • Low VOH and VOL
  • Active Miller Clamp
  • DESAT Protection with Programmable Delay
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCV5702DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

Y

IGBT

1

Single

Non-Isolated

5.5

35

9.2

7.9

4

6

56

63

7

$1.2

More Details

Show More

1-25 of 25

Products per page

Jump to :